(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

M8 Series Heavy Bracket ABLH

Part Number

Configured Part Number is shown.

Part Number
ABLH-8035-8
ABLH-8035-8-BNH
ABLH-8035-8-BNHS
ABLH-8035-8-CNH
ABLH-8035-8-CNHS
ABLH-8075-8
ABLH-8075-8-BNH
ABLH-8075-8-BNHS
ABLH-8075-8-CNH
ABLH-8075-8-CNHS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSApplicable Frame Width
(mm)
Number of the Applicable Slots Specifications Width
(mm)
Screw Type Screw・Nut Material

SGD 13.14

1 Piece(s) 4 Day(s) or more 10401-Row GrooveBracket only35--

SGD 13.58

1 Piece(s) 4 Day(s) or more 10401-Row GrooveFasteners Set35Upset BoltSteel

SGD 15.41

1 Piece(s) 4 Day(s) or more 10401-Row GrooveFasteners Set35Upset BoltStainless Steel

SGD 14.89

1 Piece(s) 4 Day(s) or more 10401-Row GrooveFasteners Set35Bolt of washer included hexagonal socket headSteel

SGD 16.32

1 Piece(s) 4 Day(s) or more 10401-Row GrooveFasteners Set35Bolt of washer included hexagonal socket headStainless Steel

SGD 19.08

1 Piece(s) 4 Day(s) or more 10802-Row GrooveBracket only75--

SGD 21.01

1 Piece(s) 4 Day(s) or more 10802-Row GrooveFasteners Set75Upset BoltSteel

SGD 24.65

1 Piece(s) 4 Day(s) or more 10802-Row GrooveFasteners Set75Upset BoltStainless Steel

SGD 23.65

1 Piece(s) 4 Day(s) or more 10802-Row GrooveFasteners Set75Bolt of washer included hexagonal socket headSteel

SGD 26.45

1 Piece(s) 4 Day(s) or more 10802-Row GrooveFasteners Set75Bolt of washer included hexagonal socket headStainless Steel

Loading...

  1. 1

Basic Information

Bracket Tape Extruded Brackets Series NIC Autotec M8 Series Additional Functions (Extruded Bracket) Standard
Perpendicularity Without standard Body Material A6063S-T5 Surface Treatment Anodized

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)