(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

M8 Series Ground Bracket ABLE-80-8

Part Number

Configured Part Number is shown.

Part Number
ABLE-80-8
ABLE-80-8-BNH
ABLE-80-8-BNHS
ABLE-80-8-CNH
ABLE-80-8-CNHS
ABLE-80-8-T
ABLE-80-8-T-BNH
ABLE-80-8-T-BNHS
ABLE-80-8-T-CNH
ABLE-80-8-T-CNHS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSTap Specifications Screw Type Screw・Nut Material

SGD 17.04

1 Piece(s) 7 Day(s) or more 10No TappingBracket only--

SGD 19.89

1 Piece(s) 7 Day(s) or more 10No TappingFasteners SetUpset BoltSteel

SGD 23.35

1 Piece(s) 7 Day(s) or more 10No TappingFasteners SetUpset BoltStainless Steel

SGD 22.10

1 Piece(s) 7 Day(s) or more 10No TappingFasteners SetBolt of washer included hexagonal socket headSteel

SGD 25.12

1 Piece(s) 7 Day(s) or more 10No TappingFasteners SetBolt of washer included hexagonal socket headStainless Steel

SGD 17.84

1 Piece(s) 7 Day(s) or more 10With M6 TapBracket only--

SGD 20.69

1 Piece(s) 7 Day(s) or more 10With M6 TapFasteners SetUpset BoltSteel

SGD 24.13

1 Piece(s) 7 Day(s) or more 10With M6 TapFasteners SetUpset BoltStainless Steel

SGD 22.88

1 Piece(s) 7 Day(s) or more 10With M6 TapFasteners SetBolt of washer included hexagonal socket headSteel

SGD 25.96

1 Piece(s) 7 Day(s) or more 10With M6 TapFasteners SetBolt of washer included hexagonal socket headStainless Steel

Loading...

  1. 1

Basic Information

Bracket Tape Tabbed Brackets Series NIC Autotec M8 Series Applicable Frame Width(mm) 80
Number of the Applicable Slots 2-Row Groove Tab Position Both sides with protrusion Additional Functions (Tabbed Bracket) Standard
Perpendicularity Without standard Body Material ADC-12 Surface Treatment Silver Baked Coating
Width(mm) 70

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)