(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stainless Steel Hinge Fastener Set DHF

Stainless Steel Hinge Fastener Set DHF

Structural element of factory automation equipment. Lift-off. For left opening and right opening are available * Tightening bolt and square nut are stainless steel. Main body material: SUS304 brass "Pb Free." Surface treatment: mirror buffing. Set sale: set (square nut, nut holder, tightening bolt)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
DHF-4050-4-L-BNHS
DHF-4050-4-R-BNHS
DHF-5065-6-L-BNHS
DHF-5065-6-R-BNHS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSAllowable Load
(N)
Opening Direction Length
(mm)
Width
(mm)
Compatible Extrusion Selection Tightening Bolt

SGD 28.63

1 Piece(s) 7 Day(s) or more 10150 (When 2 is Used)For Left Opening5040M4 ShapeCSS-04-08 (4 Locations)

SGD 28.63

1 Piece(s) 7 Day(s) or more 10150 (When 2 is Used)Right Opening Used5040M4 ShapeCSS-04-08 (4 Locations)

SGD 32.37

1 Piece(s) 7 Day(s) or more 10200 (When 2 is Used)For Left Opening6550M6 ShapeCSS-06-12 (4 Locations)

SGD 32.37

1 Piece(s) 7 Day(s) or more 10200 (When 2 is Used)Right Opening Used6550M6 ShapeCSS-06-12 (4 Locations)

Loading...

  1. 1

Basic Information

Type Detachable Hinges Specifications Fastening Bolt/Square Nut Material: Stainless Steel Body Material SUS304 Brass [Pb Free]
Surface Treatment Mirror Surface Buff Polishing Package deal Set( with square nuts and nut holder and Fastening bolts)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)