(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Flexible Joint for Steel Drainage Pipe, 90° Long Radius Elbow (90°LL)

Flexible Joint for Steel Drainage Pipe, 90° Long Radius Elbow (90°LL)

Flexible fitting for drainage steel pipe that meets demands for comprehensive cost reduction.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
90LL-H-40A
90LL-H-50A
90LL-H-65A
90LL-H-80A
90LL-H-100A
90LL-H-125A
90LL-H-125AX100A
90LL-H-150A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipJoint Nominal D1 Joint Nominal D2

SGD 16.41

1 Piece(s) 6 Day(s) or more 40A-

SGD 22.49

1 Piece(s) 6 Day(s) or more 50A-

SGD 32.87

1 Piece(s) 6 Day(s) or more 65A-

SGD 42.20

1 Piece(s) 6 Day(s) or more 80A-

SGD 57.08

1 Piece(s) 6 Day(s) or more 100A-

SGD 109.26

1 Piece(s) 6 Day(s) or more 125A-

SGD 93.33

1 Piece(s) 6 Day(s) or more 125A100A

SGD 155.06

1 Piece(s) 6 Day(s) or more 150A-

Loading...

  1. 1

Basic Information

Type Flexible Joints Applicable Plumbing Steel pipe / Other resin pipes Applicable Fluid Water / Air
Body Material Steel

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)