(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

153PC, Pivot Hinge (Protruding Support with Vertical Frame) (153PC-2-2)

153PC, Pivot Hinge (Protruding Support with Vertical Frame) 153PC-2-2

Hinge for wooden doors.
[Features]
·Materials (Main body): Malleable cast iron, (Axis core): hardened steel, (cover): Stainless steel SUS304.
·Finish and color: Baked coating + brushed, baked coating + gold.
·Specifications: Both upper and lower hinges have a vertical frame.
·Door dimensions: 1,000 × 2,000 mm. Door weight: 60 kg (maximum).
·Mounting screw: Countersunk wood screw 4.5 × 25 mm.
[Applications]
·Ideal for wooden doors.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

153PC-2-2

 
Part Number
153PC-2-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMain Body Surface Treatment Reversed

SGD 162.40

1 Piece(s) 9 Day(s) or more [Coating] Baked Paint +GoldFor Left Side

Loading...

  1. 1

Basic Information

Length L(mm) 150 Width W(mm) 18 Body Material Malleable Cast Iron
Main Body Type Pivot Shape Operating Environment Standard Mounting Method Screw
Additional Function No Mounting Screw Hole Type Countersinks Applied Load(N) 588

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)