(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Dry Type Multi-Plate Electromagnetic Clutch

Dry Type Multi-Plate Electromagnetic Clutch

Does not take up installation space as it is one size smaller than other disk non-magnetic products of the same type. The coil still type does not require maintenance as it does not have any consumable parts like brushes, and all of the parts have been set in the clutch hub which makes it easy to install in the machinery.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
MDC2.5
MDC5
MDC10
MDC20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMax. Operating Rotational Speed
(rpm)
Rated Torque (Range)
(N・m)
Rated Torque
(N・m)

SGD 1,141.10

1 Piece(s) 9 Day(s) 1012000.1~3025

SGD 1,228.72

1 Piece(s) 9 Day(s) 10100030.1~6050

SGD 1,671.20

1 Piece(s) 9 Day(s) 1085060.1~200100

SGD 2,145.79

1 Piece(s) 9 Day(s) or more 1070060.1~200200

Loading...

  1. 1

Basic Information

Function Clutch Type Multi-plate electromagnetism Operating Condition Dry
Used Motive Energy General Purpose Main Body Mounting Type Side mounting (flange type) Shaft Structure Through
Tooth Shape Standard Gear Number of Clutches 1 Structure Standard
Feature Standard Cooling Naturally Cooled Insulation Class No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)