(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Iron Heavy Door Roller Flat Type

Part Number

Configured Part Number is shown.

 
Part Number
JHM-0502
JHM-0602
JHM-0752
JHM-0902
JHM-1052
JHM-1202
JHM-1302
JHM-1502
JHP-0502
JHP-0602
JHP-0752
JHP-0902
JHP-1052
JHP-1202
JHP-1302
JHP-1502
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipThe material of frames Wheel Diameter
(φ)
Overall Length
(mm)
Wheel Diameter
(mm)

SGD 33.61

1 Piece(s) 10 Day(s) Steel5011050

SGD 40.43

1 Piece(s) 10 Day(s) Steel6012060

SGD 56.10

1 Piece(s) 10 Day(s) Steel7515075

SGD 86.40

1 Piece(s) 10 Day(s) Steel9018090

SGD 139.00

1 Piece(s) 10 Day(s) Steel105220105

SGD 179.40

1 Piece(s) 10 Day(s) Steel120250120

SGD 323.20

1 Piece(s) 10 Day(s) Steel130250130

SGD 559.40

1 Piece(s) 10 Day(s) Steel150300150

SGD 31.00

1 Piece(s) 10 Day(s) No50-50

SGD 37.80

1 Piece(s) 10 Day(s) No60-60

SGD 41.48

1 Piece(s) 10 Day(s) No75-75

SGD 70.70

1 Piece(s) 10 Day(s) No90-90

SGD 114.20

1 Piece(s) 10 Day(s) No105-105

SGD 142.10

1 Piece(s) 10 Day(s) No120-120

SGD 226.80

1 Piece(s) 10 Day(s) No130-130

SGD 398.60

1 Piece(s) 10 Day(s) No150-150

Loading...

  1. 1

Basic Information

Car Material Cast Iron Type Heavy-Duty Door Roller Wheel Shape Flat Type
Wheel Material Metal Shape Flat Type

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)