(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

S45C Heavy Door Roller Groove R Wheel Type

Part Number

Configured Part Number is shown.

 
Part Number
JGM-0501
JGM-0601
JGM-0901
JGM-1001
JGP-0501
JGP-0601
JGP-0751
JGP-0901
JGP-1001
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipThe material of frames Wheel Diameter
(φ)
Overall Length
(mm)
Wheel Diameter
(mm)

SGD 51.43

1 Piece(s) 10 Day(s) Steel5011050

SGD 59.81

1 Piece(s) 10 Day(s) Steel6012060

SGD 133.20

1 Piece(s) 10 Day(s) Steel9018090

SGD 160.30

1 Piece(s) 10 Day(s) Steel100220100

SGD 48.28

1 Piece(s) 10 Day(s) No50-50

SGD 56.67

1 Piece(s) 10 Day(s) No60-60

SGD 72.39

1 Piece(s) 10 Day(s) No75-75

SGD 105.92

1 Piece(s) 10 Day(s) No90-90

SGD 116.40

1 Piece(s) 10 Day(s) No100-100

Loading...

  1. 1

Basic Information

Car Material Steel Type Heavy-Duty Door Roller Wheel Shape Groove R Roller Model
Wheel Material Metal Shape Groove R Roller Model

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)