(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stainless Steel Heavy Load Door Roller with 440C Bearings Cam R Wheel Type

Stainless Steel Heavy Load Door Roller with 440C Bearings Cam R Wheel Type

Employs high-grade machinery bearings for superior durability.
· The 440C bearings give excellent durability and protection against rust.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
JCP-0508
JCP-0608
JCP-0758
JCP-0908
JCP-1008
JCS-0508
JCS-0608
JCS-0758
JCS-0908
JCS-1008
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipThe material of frames Wheel Diameter
(φ)
Overall Length
(mm)
Wheel Diameter
(mm)

SGD 112.20

1 Piece(s) 10 Day(s) No50-50

SGD 110.11

1 Piece(s) 10 Day(s) No60-60

SGD 147.84

1 Piece(s) 10 Day(s) No75-75

SGD 252.64

1 Piece(s) 10 Day(s) No90-90

SGD 398.80

1 Piece(s) 10 Day(s) No100-100

SGD 136.70

1 Piece(s) 10 Day(s) Stainless Steel5011050

SGD 162.60

1 Piece(s) 10 Day(s) Stainless Steel6012060

SGD 220.30

1 Piece(s) 10 Day(s) Stainless Steel7515075

SGD 367.60

1 Piece(s) 10 Day(s) Stainless Steel9018090

SGD 493.20

1 Piece(s) 10 Day(s) Stainless Steel100220100

Loading...

  1. 1

Basic Information

Car Material Stainless Steel Type Heavy-Duty Door Roller Wheel Shape Mountain R Roller Model
Wheel Material Metal Shape Mountain R Roller Model

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)