(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

for washing Machine waterproof Pan Connection/50Φ

for washing Machine waterproof Pan Connection/50Φ

Equipped with sockets on both ends (hard ABS resin); adhesive bonding type. Simple and reliable — perfect for construction and use in apartment buildings. Two types are available: Receptor-receptor and Pusher-receptor

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
KANTAN-250-FF
KANTAN-300-FM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Full Length
(mm)
Shape

SGD 48.35

1 Piece(s) 5 Day(s) or more KANTAN-250-FF279.0Socket - Socket

SGD 51.75

1 Piece(s) 5 Day(s) or more KANTAN-300-FM288.5Grafting Mouth - Socket

Loading...

  1. 1

Basic Information

Fitting Type Rubber Joint Applicable Fluid Water / Solvent / Chemical Connecting Part Type Adhesive-bonding type
Wetted Materials Solvent Resistant Special Elastomer Connecting Part Material Hard ABS resin Features Both Ends of the Socket is Molded from One-piece
Bore diameter(mm) 50 Maximum Curvature Angle(°) 90 Allowable Eccentric Amount(mm) 60

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)