(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Concrete Nail

Concrete Nail

[Features]
·The material is made of high-carbon steel or special steel wire rod and is heat-treated for superior hardness.
[Application]
·Installation of piping steel plate, wood materials, frame, etc., to concrete, blocks, lightweight steel beam, teakwood, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
85342725
85342732
85342738
85342745
85342750
85342754
85342755
85342760
85343009
85343010
85343011
85343012
85343013
85343014
85343015
85343475
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLength Nail Head Diameter
(mm)
Detailed Shape Size
(mm)

SGD 208.43

1 Piece(s) 6 Day(s) or more 2512Smooth on body12×25

SGD 208.43

1 Piece(s) 6 Day(s) or more 3212Smooth on body12×32

SGD 192.71

1 Piece(s) 6 Day(s) or more 3812Smooth on body12×38

SGD 192.71

1 Piece(s) 6 Day(s) or more 4512Smooth on body12×45

SGD 192.71

1 Piece(s) 6 Day(s) or more 5012Smooth on body12×50

SGD 208.43

1 Piece(s) 6 Day(s) or more 5412Reinforce bar in body12×54

SGD 192.71

1 Piece(s) 6 Day(s) or more 5512Reinforce bar in body12×55

SGD 192.71

1 Piece(s) 6 Day(s) or more 6012Reinforce bar in body12×60

SGD 174.36

1 Piece(s) 6 Day(s) or more 259Reinforce bar in body9×25

SGD 174.36

1 Piece(s) 6 Day(s) or more 389Reinforce bar in body9×38

SGD 166.50

1 Piece(s) 6 Day(s) or more 509Reinforce bar in body9×50

SGD 166.50

1 Piece(s) 6 Day(s) or more 658Reinforce bar in body8×65

SGD 166.50

1 Piece(s) 6 Day(s) or more 757Reinforce bar in body7×75

SGD 166.50

1 Piece(s) 6 Day(s) or more 907Reinforce bar in body7×90

SGD 166.50

1 Piece(s) 6 Day(s) or more 1007Reinforce bar in body7×100

SGD 174.36

1 Piece(s) 6 Day(s) or more 7510Reinforce bar in body10×75

Loading...

  1. 1

Basic Information

Type Nails Material Iron Surface Treatment Bright Chromate Plating

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)