(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Auxiliary Equipment, Quick-Connect Fitting, PE Series

Auxiliary Equipment, Quick-Connect Fitting, PE Series

The wide variety of models and specifications enable use with various pneumatic systems.
Excellent flow performance allows an amount of gas equal to the internal diameter of the tube to pass.
Installation and removal of piping is simple and the tube-connecting element is safe and durable, which makes the product highly reliable.
An adhesive has been applied to the screw part and packing is used on the M5 screw to prevent leaks.
Nickel plating prevents corrosion and contamination, and thus provides a wide range of applications.

PDF

Part Number

Configured Part Number is shown.

Part Number
PE4D
PE8D
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Tube O.D.1
(φ)

SGD 2.38

1 Piece(s) 4 Day(s) or more 4

SGD 2.50

1 Piece(s) 4 Day(s) or more 8

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Union with same diameter Applicable Fluid Air
Body Material PBT Application Standard Thread Material No Thread Part
Seal Material NBR Union, Equal Dia. Union Tees Operating Temperature Range(°C) 0::60
Plastic plug ring color Black

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)