(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Flexible Head Stainless Steel SUS410 Coarse Thread Screw in a Fancy Box【20-210 Pieces Per Package】

Flexible Head Stainless Steel SUS410 Coarse Thread Screw in a Fancy Box

[Type] Related parts
[Material] SUS410
[Surface treatment] None
[Surface treatment] (detail) none
[Mount hole shape] Phillips head
[Sales unit] Boxes/pack
[Screw nominal designation (M)] 3.8, 4.2, 4.5, 5.3
[Length] 25, 28, 32, 38, 41, 45, 51, 57, 65, 75, 90, 120 screw
[type] Full-thread screw, partial thread screw

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
OTTRPCFMB-410-M3.8-25
OTTRPCFMB-410-M3.8-28
OTTRPCFMB-410-M3.8-32
OTTRPCFMB-410-M3.8-38
OTTRPCFMB-410-M3.8-41
OTTRPCFMB-410-M3.8-45
OTTRPCFMB-410-M3.8-51
OTTRPCFMB-410-M4.2-65
OTTRPCFMB-410-M4.2-75
OTTRPCFMB-410-M4.5-90
OTTRPCFMB-410-M5.3-120
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipThread Nominal (M) Length Screw Type

SGD 27.69

210 Pieces Per Package

1 Pack(s) 10 Day(s) or more 3.825Full-Thread

SGD 27.84

190 Pieces Per Package

1 Pack(s) 10 Day(s) or more 3.828Full-Thread

SGD 27.39

170 Pieces Per Package

1 Pack(s) 10 Day(s) or more 3.832Half Thread

SGD 28.56

150 Pieces Per Package

1 Pack(s) 10 Day(s) or more 3.838Half Thread

SGD 28.71

140 Pieces Per Package

1 Pack(s) 10 Day(s) or more 3.841Half Thread

SGD 28.56

130 Pieces Per Package

1 Pack(s) 10 Day(s) or more 3.845Half Thread

SGD 29.00

110 Pieces Per Package

1 Pack(s) 10 Day(s) or more 3.851Half Thread

SGD 28.71

70 Pieces Per Package

1 Pack(s) 10 Day(s) or more 4.265Half Thread

SGD 29.00

60 Pieces Per Package

1 Pack(s) 10 Day(s) or more 4.275Half Thread

SGD 29.00

45 Pieces Per Package

1 Pack(s) 10 Day(s) or more 4.590Half Thread

SGD 29.30

20 Pieces Per Package

1 Pack(s) 10 Day(s) or more 5.3120Half Thread

Loading...

  1. 1

Basic Information

Type Related Components Material SUS410 Sales Unit Box/package

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)