(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

X-90 Stairs Underfloor Inspection Door

X-90 Stairs Underfloor Inspection Door

Click this image to zoom it.

Move the mouse over the image to zoom

  • X-90 Stairs Underfloor Inspection Door
  • X-90 Stairs Underfloor Inspection Door

X-90 stairs underfloor inspection door with flat handle (with key).
[Features]
·Using hot-dip galvanize plate.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
451-194
451-195
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSize H
(mm)
Size W
(mm)

SGD 197.31

1 Piece(s) 10 Day(s) or more 450450

SGD 236.03

1 Piece(s) 10 Day(s) or more 600600

Loading...

  1. 1

Basic Information

Type Inspection door Inspection Opening Types Underfloor Inspection Door Material Hot Zinc Plated Steel Plate
Finish Sash Primer Specifications One-Touch Flat Surface with Handle (with Key)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)