(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Base Change Inspection Door

Base Change Inspection Door

Click this image to zoom it.

Move the mouse over the image to zoom

  • Base Change Inspection Door
  • Base Change Inspection Door

[Features]
·It comes with a single-action flat handle (without key).
·It is a type with a hinge that allows the door to be removed and replaced.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
451-169
451-170
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSize H
(mm)
Size W
(mm)

SGD 169.64

1 Piece(s) 10 Day(s) or more 400400

SGD 197.31

1 Piece(s) 10 Day(s) or more 450450

Loading...

  1. 1

Basic Information

Type Inspection door Inspection Opening Types Meter inspection door Material Hot Zinc Plated Steel Plate
Finish Sash Primer Hanging Right Part Type Main Body (with One-Touch Flat Surface Handle [No Key])

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)