(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Flex Locator, Center Fixed (Taper Pin)

Flex Locator, Center Fixed (Taper Pin)

[Usage]
· Plate positioning
[Features]
· Repeat positioning accuracy is ±10 micron.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

CP721-20045

 
Part Number
CP721-20045
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 43.24

1 Piece(s) 9 Day(s) 10

Loading...

  1. 1

Basic Information

Basic Shape Screw Mounted Introduction Side Cross Section Shape Round Introduction Side Tip Shape Tapered
Introduction Side Shape With bolted hole Mounting Side Shape Straight Surface Treatment Heat Treatment Process (Soft Nitriding Process)
Material Steel Steel type SCM440 Mounted Side Outer Diameter(Ø) 20
Tolerance of Mounted Side Outer Diameter p6

Please check the type/dimensions/specifications of the part CP721-20045 in the Flex Locator, Center Fixed (Taper Pin) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)