(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stainless Steel Door Stay No.58

Stainless Steel Door Stay No.58

Made of rust resistant stainless steel (SUS304). Can be used as reinforcing hardware for a variety of locations.


[Features]
· Made of rust resistant stainless steel (SUS304).
· No. 58 is used for applications such as fixing 25 ø pipes in place.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

4979874049940

Part Number
4979874049940
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 7.48

5 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Twisted/Folding Hardware JAN code 4979874049940
Number of pieces(pcs.) 1 Material Stainless Steel Hole diameter For M8
Count×Total length (mm) 0

Please check the type/dimensions/specifications of the part 4979874049940 in the Stainless Steel Door Stay No.58 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)