(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stainless Steel Door Stay No.35 / No.36

Stainless Steel Door Stay No.35 / No.36

Made of rust resistant stainless steel (SUS304). Can be used as reinforcing hardware for a variety of locations.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
4979874049810
4979874049827
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipJAN code Hole diameter

SGD 6.59

5 Piece(s) 10 Day(s) 4979874049810For 6.5/M6

SGD 10.11

5 Piece(s) 10 Day(s) 4979874049827For M8

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Twisted/Folding Hardware Number of pieces(pcs.) 1
Material Stainless Steel Count×Total length (mm) 0

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)