(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

AC Servo Motor G5 Series [Cylinder Type] (Part Numbers)

AC Servo Motor G5 Series [Cylinder Type]

The highest peak servo that transforms motion control.
[Features]
・ Full of functions and servo variations to meet various applications. Ideal combination is possible

PDF

Japanese Only

Part Number

Configured Part Number is shown.

R88M-K20030L-S2

Part Number
R88M-K20030L-S2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Square Flange Size A
(mm)
Rated Output
(W)
Voltage Specifications Power Supply Resolution Electromagnetic Brakes Specifications Revolution Frequency
(r/min)
Encoder Option Brake Output
(W)
Applicable models

SGD 925.20

1 Piece(s) 7 Day(s) or more Motor Unit60200AC100 TypeThree-Phase32,768NoOil seal not included3000Incremental encoder includedStraight shaft with key tap includedNo Brake200-