(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Temperature Controller (Digital Control Meter) [E5CC] (Part Numbers)

Temperature Controller (Digital Control Meter) [E5CC]
  • On Sale Till 31/03/2025

A large white PV display realizes high visibility. Pursuing ease of use from selection to operation and setting. Added push-in Plus terminal block type lineup.
[Features]
・ Height of 15.2 mm, white PV display is used to improve visibility
・ Realization of high-speed sampling 50 ms
・ In addition to the screw terminal block type, you can select from the push-in Plus terminal block type that reduces wiring man-hours and the plug-in type that allows the terminal block to be attached and detached
・ Slim body with a depth of 60 mm (Screw terminal block type)
・ Easy connection with PLC by programless communication function. Coordination between temperature control is possible by component communication
·By using a communication exchange cable (sold separately) to connect to a computer, settings can be made without wiring the power supply. Easy to set up from CX-Thermo (sold separately)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

E5CC-QX2ABM-001


 
Part Number
E5CC-QX2ABM-001
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOutput Type Number of Control Points Setting Method Failure Detecting Function Power Supply Voltage
(V)
Control Output 1 Control Output 2 Auxiliary output points Terminal shape Event Input
(Point)
Heater Breakage, SSR Fault Detection Capability Program type Communication Remote SP input Transmission input

SGD 306.76

1 Piece(s) 4 Day(s) or more SSR Drive Output Voltage1Key inputHeater Breakage100 to 240 VACVoltage output (for driving SSR)No2 (one common)Plug-Ins Type21----

Loading...

  1. 1

Basic Information

Control Method ON/OFF Control / PID control with auto tuning Number of Input Points(pcs.) 1 Input type Full multi-input

Please check the type/dimensions/specifications of the part E5CC-QX2ABM-001 in the Temperature Controller (Digital Control Meter) [E5CC] series.

Similar Part Numbers

Part Number
E5CC-CX1AUM-000
E5CC-CX2ASM-000
E5CC-CX2ASM-004
E5CC-QX2ABM-002
E5CC-QX2ABM-004
E5CC-QX2ABM-006
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOutput Type Number of Control Points Setting Method Failure Detecting Function Power Supply Voltage
(V)
Control Output 1 Control Output 2 Auxiliary output points Terminal shape Event Input
(Point)
Heater Breakage, SSR Fault Detection Capability Program type Communication Remote SP input Transmission input

SGD 495.13

1 Piece(s) 4 Day(s) or more -1--100 to 240 VACLinear current outputNo1Plug-Ins TypeNone-Simplicity---

SGD 566.00

1 Piece(s) Quote -1--100 to 240 VACLinear current outputNo2 independentScrew terminal Block TypeNone-Simplicity---

SGD 425.13

1 Piece(s) 4 Day(s) or more -1--100 to 240 VACLinear current outputNo2 independentScrew terminal Block Type2-SimplicityRS-485--

SGD 416.86

1 Piece(s) 4 Day(s) or more SSR Drive Output Voltage1Key inputHeater Breakage100 to 240 VACVoltage output (for driving SSR)No2 (one common)Plug-Ins TypeNone1-RS-485--

SGD 416.86

1 Piece(s) 4 Day(s) or more SSR Drive Output Voltage1Key inputNo100 to 240 VACVoltage output (for driving SSR)No2 (one common)Plug-Ins Type2--RS-485--

SGD 311.07

1 Piece(s) 4 Day(s) or more SSR Drive Output Voltage1Key inputNo100 to 240 VACVoltage output (for driving SSR)No2 (one common)Plug-Ins Type2----Presence

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)