(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
A large white PV display realizes high visibility. Pursuing ease of use from selection to operation and setting. Added push-in Plus terminal block type lineup.
[Features]
・ Height of 15.2 mm, white PV display is used to improve visibility
・ Realization of high-speed sampling 50 ms
・ In addition to the screw terminal block type, you can select from the push-in Plus terminal block type that reduces wiring man-hours and the plug-in type that allows the terminal block to be attached and detached
・ Slim body with a depth of 60 mm (Screw terminal block type)
・ Easy connection with PLC by programless communication function. Coordination between temperature control is possible by component communication
·By using a communication exchange cable (sold separately) to connect to a computer, settings can be made without wiring the power supply. Easy to set up from CX-Thermo (sold separately)
Japanese Only
Part Number
Configured Part Number is shown.
E5CC-QX2DBM-000
Part Number |
---|
E5CC-QX2DBM-000 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Output Type | Number of Control Points | Setting Method | Failure Detecting Function | Power Supply Voltage (V) | Control Output 1 | Control Output 2 | Auxiliary output points | Terminal shape | Event Input (Point) | Heater Breakage, SSR Fault Detection Capability | Program type | Communication | Remote SP input | Transmission input |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 272.22 | 1 Piece(s) | 4 Day(s) or more | SSR Drive Output Voltage | 1 | Key input | No | 24 VAC/DC | Voltage output (for driving SSR) | No | 2 (one common) | Plug-Ins Type | None | - | - | - | - | - |
Loading...
Control Method | ON/OFF Control / PID control with auto tuning | Number of Input Points(pcs.) | 1 | Input type | Full multi-input |
---|
Please check the type/dimensions/specifications of the part E5CC-QX2DBM-000 in the Temperature Controller (Digital Control Meter) [E5CC] series.
Part Number |
---|
E5CC-CX1AUM-000 |
E5CC-CX2ASM-000 |
E5CC-CX2ASM-004 |
E5CC-QX2DBM-001 |
E5CC-QX2DBM-002 |
E5CC-QX2DBM-004 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Output Type | Number of Control Points | Setting Method | Failure Detecting Function | Power Supply Voltage (V) | Control Output 1 | Control Output 2 | Auxiliary output points | Terminal shape | Event Input (Point) | Heater Breakage, SSR Fault Detection Capability | Program type | Communication | Remote SP input | Transmission input |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 495.13 | 1 Piece(s) | 4 Day(s) or more | - | 1 | - | - | 100 to 240 VAC | Linear current output | No | 1 | Plug-Ins Type | None | - | Simplicity | - | - | - | ||
SGD 566.00 | 1 Piece(s) | Quote | - | 1 | - | - | 100 to 240 VAC | Linear current output | No | 2 independent | Screw terminal Block Type | None | - | Simplicity | - | - | - | ||
SGD 425.13 | 1 Piece(s) | 4 Day(s) or more | - | 1 | - | - | 100 to 240 VAC | Linear current output | No | 2 independent | Screw terminal Block Type | 2 | - | Simplicity | RS-485 | - | - | ||
SGD 306.76 | 1 Piece(s) | 4 Day(s) or more | SSR Drive Output Voltage | 1 | Key input | Heater Breakage | 24 VAC/DC | Voltage output (for driving SSR) | No | 2 (one common) | Plug-Ins Type | 2 | 1 | - | - | - | - | ||
SGD 416.86 | 1 Piece(s) | 4 Day(s) or more | SSR Drive Output Voltage | 1 | Key input | Heater Breakage | 24 VAC/DC | Voltage output (for driving SSR) | No | 2 (one common) | Plug-Ins Type | None | 1 | - | RS-485 | - | - | ||
SGD 416.86 | 1 Piece(s) | 4 Day(s) or more | SSR Drive Output Voltage | 1 | Key input | No | 24 VAC/DC | Voltage output (for driving SSR) | No | 2 (one common) | Plug-Ins Type | 2 | - | - | RS-485 | - | - |
How can we improve?
How can we improve?