(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Thermac NEO Temperature Controller (Digital Control Meter) [E5□N/E5□N-H/E5□N-HT] (Part Numbers)

Thermac NEO Temperature Controller (Digital Control Meter) [E5□N/E5□N-H/E5□N-HT]
  • On Sale Till 31/03/2025

From selection to operation and maintenance, the best-selling temperature controller Thermac NEO series is convincing.
A high-performance type that responds to faster and more accurate temperature and process control, and a program type that expands the range of compatible applications are also available.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

E5CN-HR2HB AC100-240

 
Part Number
E5CN-HR2HB AC100-240
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipInput Method Output Type Number of Control Points Setting Method Failure Detecting Function Power Supply Voltage
(V)
Control Output 1 Control Output 2 Option Event Input
(Point)
Heater burnout / SSR failure / heater overcurrent detection function Program type Specifications Communication Transmission Output

SGD 412.19

1 Piece(s) 4 Day(s) or more Thermocouple / Platinum temperature measuring resistor / Voltage / CurrentRelay contact1Key inputHeater Breakage / Heater Over current / SSR Breakdown100 to 240 VACRelay OutputNo-2Detection for single-phase heater-48×48 mm high-performance typeNoneNone

Loading...

  1. 1

Basic Information

Control Method ON/OFF Control / PID control with auto tuning Number of Input Points(pcs.) 1 Case color Black
Auxiliary output points 2

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)