(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
From selection to operation and maintenance, the best-selling temperature controller Thermac NEO series is convincing.
A high-performance type that responds to faster and more accurate temperature and process control, and a program type that expands the range of compatible applications are also available.
Japanese Only
Part Number
Configured Part Number is shown.
E5CN-HR2H01-FLK AC100-240
Part Number |
---|
E5CN-HR2H01-FLK AC100-240 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Input Method | Output Type | Number of Control Points | Setting Method | Failure Detecting Function | Power Supply Voltage (V) | Control Output 1 | Control Output 2 | Option | Event Input (Point) | Heater burnout / SSR failure / heater overcurrent detection function | Program type | Specifications | Communication | Transmission Output |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 520.12 | 1 Piece(s) | 4 Day(s) or more | Thermocouple / Platinum temperature measuring resistor / Voltage / Current | Relay contact | 1 | Key input | Heater Breakage / Heater Over current / SSR Breakdown | 100 to 240 VAC | Relay Output | No | - | None | Detection for single-phase heater | - | 48×48 mm high-performance type | RS-232C, CompoWay/F | None |
Loading...
Control Method | ON/OFF Control / PID control with auto tuning | Number of Input Points(pcs.) | 1 | Case color | Black |
---|---|---|---|---|---|
Auxiliary output points | 2 |
Please check the type/dimensions/specifications of the part E5CN-HR2H01-FLK AC100-240 in the Thermac NEO Temperature Controller (Digital Control Meter) [E5□N/E5□N-H/E5□N-HT] series.
Part Number |
---|
E5AN-HAA2HHBB AC100-240 |
E5AN-HAA2HHBF AC100-240 |
E5AN-HPRR2BB AC100-240 |
E5CN-HR2HB AC100-240 |
E5CN-HTQ2HB AC100-240 |
E5CN-HV2BF AC100-240 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Input Method | Output Type | Number of Control Points | Setting Method | Failure Detecting Function | Power Supply Voltage (V) | Control Output 1 | Control Output 2 | Option | Event Input (Point) | Heater burnout / SSR failure / heater overcurrent detection function | Program type | Specifications | Communication | Transmission Output |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 606.47 | 1 Piece(s) | 4 Day(s) or more | Platinum temperature measuring resistor / Thermocouple | - | - | - | Heater Over current / SSR Breakdown / Heater Breakage | 100 to 240 VAC | Output Unit Method | Output Unit Method | - | 4 | Detection for single or three-phase heater | - | - | - | - | ||
SGD 649.65 | 1 Piece(s) | 4 Day(s) or more | Platinum temperature measuring resistor / Thermocouple | - | - | - | Heater Over current / SSR Breakdown / Heater Breakage | 100 to 240 VAC | Output Unit Method | Output Unit Method | - | 2 | Detection for single or three-phase heater | - | - | - | - | ||
SGD 682.03 | 1 Piece(s) | 4 Day(s) or more | Platinum temperature measuring resistor / Thermocouple | - | - | - | - | 100 to 240 VAC | Relay Output for Position Proportional | Relay Output for Position Proportional | - | - | - | - | - | - | - | ||
SGD 412.19 | 1 Piece(s) | 4 Day(s) or more | Voltage / Current / Platinum temperature measuring resistor / Thermocouple | Relay contact | 1 | Key input | Heater Over current / SSR Breakdown / Heater Breakage | 100 to 240 VAC | Relay Output | No | - | 2 | Detection for single-phase heater | - | 48×48 mm high-performance type | None | None | ||
SGD 412.19 | 1 Piece(s) | 7 Day(s) or more | Voltage / Current / Platinum temperature measuring resistor / Thermocouple | SSR Drive Output Voltage | 2 | Key input | Heater Over current / SSR Breakdown / Heater Breakage | 100 to 240 VAC | Voltage output (for driving SSR) | Voltage Output (for SSR drive) | - | None | Detection for single-phase heater | - | 48×48 mm program type | None | None | ||
SGD 530.92 | 1 Piece(s) | 4 Day(s) or more | Voltage / Current / Platinum temperature measuring resistor / Thermocouple | Linear Voltage | 1 | Key input | No | 100 to 240 VAC | Linear voltage output | No | - | 2 | None | - | 48×48 mm high-performance type | None | 1 |
How can we improve?
How can we improve?