(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Thermac NEO Temperature Controller (Digital Control Meter) [E5□N/E5□N-H/E5□N-HT] (Part Numbers)

Thermac NEO Temperature Controller (Digital Control Meter) [E5□N/E5□N-H/E5□N-HT]
  • On Sale Till 31/03/2025

From selection to operation and maintenance, the best-selling temperature controller Thermac NEO series is convincing.
A high-performance type that responds to faster and more accurate temperature and process control, and a program type that expands the range of compatible applications are also available.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

E5EN-HAA2HB AC100-240

 
Part Number
E5EN-HAA2HB AC100-240
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipInput Method Output Type Number of Control Points Setting Method Failure Detecting Function Power Supply Voltage
(V)
Control Output 1 Control Output 2 Option Event Input
(Point)
Heater burnout / SSR failure / heater overcurrent detection function Program type Specifications Communication Transmission Output

SGD 444.57

1 Piece(s) 7 Day(s) or more Thermocouple / Platinum temperature measuring resistor / Voltage / CurrentRelay contact / SSR Drive Output Voltage / Current / Linear Voltage2Key input / RSP InputHeater Breakage / Heater Over current / SSR Breakdown100 to 240 VACOutput Unit SystemOutput Unit System-2Detection for single-phase heater-48×96 mm high-performance typeNoneNone

Loading...

  1. 1

Basic Information

Control Method ON/OFF Control / PID control with auto tuning Number of Input Points(pcs.) 1 Case color Black
Auxiliary output points 2

Please check the type/dimensions/specifications of the part E5EN-HAA2HB AC100-240 in the Thermac NEO Temperature Controller (Digital Control Meter) [E5□N/E5□N-H/E5□N-HT] series.

Similar Part Numbers

Part Number
E5AN-HAA2HHBB AC100-240
E5AN-HAA2HHBF AC100-240
E5AN-HPRR2BB AC100-240
E5EN-HAA2HH02B-FLK AC100-240
E5EN-HAA2HH03B-FLK AC100-240
E5EN-HAA2HH03BF-FLK AC100-240
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipInput Method Output Type Number of Control Points Setting Method Failure Detecting Function Power Supply Voltage
(V)
Control Output 1 Control Output 2 Option Event Input
(Point)
Heater burnout / SSR failure / heater overcurrent detection function Program type Specifications Communication Transmission Output

SGD 606.47

1 Piece(s) 4 Day(s) or more Platinum temperature measuring resistor / Thermocouple---Heater Over current / SSR Breakdown / Heater Breakage100 to 240 VACOutput Unit MethodOutput Unit Method-4Detection for single or three-phase heater----

SGD 649.65

1 Piece(s) 4 Day(s) or more Platinum temperature measuring resistor / Thermocouple---Heater Over current / SSR Breakdown / Heater Breakage100 to 240 VACOutput Unit MethodOutput Unit Method-2Detection for single or three-phase heater----

SGD 682.03

1 Piece(s) 4 Day(s) or more Platinum temperature measuring resistor / Thermocouple----100 to 240 VACRelay Output for Position ProportionalRelay Output for Position Proportional-------

SGD 575.73

1 Piece(s) 4 Day(s) or more Voltage / Current / Platinum temperature measuring resistor / ThermocoupleCurrent / Linear Voltage / SSR Drive Output Voltage / Relay contact2RSP Input / Key inputHeater Over current / SSR Breakdown / Heater Breakage100 to 240 VACOutput Unit SystemOutput Unit System-2Detection for single or three-phase heater-48×96 mm high-performance typeRS-422, CompoWay/FNone

SGD 574.10

1 Piece(s) 7 Day(s) or more Voltage / Current / Platinum temperature measuring resistor / ThermocoupleCurrent / Linear Voltage / SSR Drive Output Voltage / Relay contact2RSP Input / Key inputHeater Over current / SSR Breakdown / Heater Breakage100 to 240 VACOutput Unit SystemOutput Unit System-2Detection for single or three-phase heater-48×96 mm high-performance typeRS-485, CompoWay/FNone

SGD 638.85

1 Piece(s) 95 Day(s) or more Voltage / Current / Platinum temperature measuring resistor / ThermocoupleCurrent / Linear Voltage / SSR Drive Output Voltage / Relay contact2RSP Input / Key inputHeater Over current / SSR Breakdown / Heater Breakage100 to 240 VACOutput Unit SystemOutput Unit System-2Detection for single or three-phase heater-48×96 mm high-performance typeRS-485, CompoWay/F1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)