(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 26/5/2024 to 7:00 (SGT) 27/5/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

S Series (Part Numbers)

S Series

Connects NTN bowl feeder and automated machinery in a roughly horizontal and linear manner.
(1) Few inconsistencies in transport speed (2) Stable operations across long periods (3) Simple mounting adjustment

PDF

Japanese Only

Part Number

Configured Part Number is shown.

K-S0822

Part Number
K-S0822
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipChute maximum length
(mm)
Chute maximum mass
(Kg)
Applicable controller Applicable Plate Spring Rated Voltage
(V)
Rated Current
(A)
Spring Angle
(θ°)
Frequency of Vibration
(Hz)
Driving mode Counterweight Base plate

SGD 1,147.20

1 Piece(s) 23 Day(s) or more 3001.2K-EGA17,K-ECF25,K-ECG25K-PLS2-35×52000.11590~130Full wavePresence-

Loading...

  1. 1

Please check the type/dimensions/specifications of the part K-S0822 in the S Series series.

Similar Part Numbers

Part Number
K-S0512
K-S05A1
K-S05A2
K-S10B1
K-S10B2
K-S10C1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipChute maximum length
(mm)
Chute maximum mass
(Kg)
Applicable controller Applicable Plate Spring Rated Voltage
(V)
Rated Current
(A)
Spring Angle
(θ°)
Frequency of Vibration
(Hz)
Driving mode Counterweight Base plate

SGD 1,011.50

1 Piece(s) 17 Day(s) or more 2500.4K-EGA17,K-ECF25,K-ECG25K-PLS2-35×52000.051590~130Full wavePresence-

SGD 830.60

1 Piece(s) 20 Day(s) or more 2500.4K-EGA17,K-ECF25,K-ECG25K-PLS2-35×51000.11590~130Full waveMain Body Only-

SGD 830.60

1 Piece(s) 17 Day(s) or more 2500.4K-EGA17,K-ECF25,K-ECG25K-PLS2-35×52000.051590~130Full waveMain Body Only-

SGD 1,305.40

1 Piece(s) 26 Day(s) or more 6002.5:50Hz 2.0:60HzK-EGA57,K-ECF25,K-ECG25K-PLS4-40×61000.41290~130Full wave-Presence

SGD 1,305.40

1 Piece(s) 17 Day(s) or more 6002.5:50Hz 2.0:60HzK-EGA57,K-ECF25,K-ECG25K-PLS4-40×62000.21290~130Full wave-Presence

SGD 1,237.60

1 Piece(s) 26 Day(s) or more 6002.5:50Hz 2.0:60HzK-EGA57,K-ECF25,K-ECG25K-PLS4-40×61000.41290~130Full wave-No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)