(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Jaw-Shaped Coupling - Clamping Type - [SJC, SJCA, and SJCB] (Part Numbers)

Jaw-Shaped Coupling - Clamping Type - [SJC, SJCA, and SJCB]

Brand-name products provided by MISUMI-VONA are offered based on customers' needs that selected from products of Asian manufacturers carefully. Please select an item according to the user's various usage scenes. A Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection, and short lead-times.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SJC-14C-RD-5K2X5K2

 
Part Number
SJC-14C-RD-5K2X5K2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Rated torque range
(N•m)
Features Max. Rotational Speed Range
(r/min)
Rated Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Disc Material Operating Temperature Range
(°C)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

SGD 22.76

1 Piece(s) 9 Day(s) or more 105514221.01~3.00High torsional rigidity / Backlash 0 / Vibration Absorption / Small10001~7800020.122000[Others] Polyester ElastomerAluminum-20~1200.61.6X10-7Both sides keywayK221K221

Loading...

  1. 1

Basic Information

Type Jaw Type Application Servo Motor Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment
Body Material Aluminum Allowable Angular Misalignment(deg) 1 Product Category Coupling body
Allowable Lateral Misalignment Range(mm) 0.02~0.2

Please check the type/dimensions/specifications of the part SJC-14C-RD-5K2X5K2 in the Jaw-Shaped Coupling - Clamping Type - [SJC, SJCA, and SJCB] series.

Similar Part Numbers

Part Number
SJC-100C-GR-20K6X20K8
SJC-100C-GR-20K6X22
SJC-100C-GR-20K6X22K6
SJC-14C-RD-5X5
SJC-14C-RD-5X5K2
SJC-20C-GR-4.5X4.5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Rated torque range
(N•m)
Features Max. Rotational Speed Range
(r/min)
Rated Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Disc Material Operating Temperature Range
(°C)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

SGD 174.12

1 Piece(s) 9 Day(s) or more 102020104140100~Less than 500High torsional rigidity / Backlash 0 / Vibration Absorption2001~40003000.153500[Polyurethane] Polyurethane ElastomerAluminum-30~90204.6X10-3Both sides keywayK662.8K883.3

SGD 170.74

1 Piece(s) 9 Day(s) or more 102022104140100~Less than 500High torsional rigidity / Backlash 0 / Vibration Absorption2001~40003000.153500[Polyurethane] Polyurethane ElastomerAluminum-30~90204.6X10-3One Side Key WayK662.8---

SGD 174.12

1 Piece(s) 9 Day(s) or more 102022104140100~Less than 500High torsional rigidity / Backlash 0 / Vibration Absorption2001~40003000.153500[Polyurethane] Polyurethane ElastomerAluminum-30~90204.6X10-3Both sides keywayK662.8K662.8

SGD 18.25

1 Piece(s) 8 Day(s) or more 105514221.01~3.00High torsional rigidity / Backlash 0 / Small / Vibration Absorption10001~7800020.122000[Others] Polyester ElastomerAluminum-20~1200.61.6X10-7No Keyway------

SGD 20.51

1 Piece(s) 9 Day(s) or more 105514221.01~3.00High torsional rigidity / Backlash 0 / Small / Vibration Absorption10001~7800020.122000[Others] Polyester ElastomerAluminum-20~1200.61.6X10-7One Side Key Way---K221

SGD 19.79

1 Piece(s) 8 Day(s) or more 104.54.520301.01~3.00High torsional rigidity / Backlash 0 / Small / Vibration Absorption10001~7800030.1515000[Others] Polyester ElastomerAluminum-30~900.81.1X10-6No Keyway------

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)