(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Long Disc-Shaped Coupling, Set Screw Type (Double Disc) (Part Numbers)

Long Disc-Shaped Coupling, Set Screw Type (Double Disc)

Brand-name products provided by MISUMI-VONA are offered based on customers' needs that selected from products of Asian manufacturers carefully. Please select an item according to the user's various usage scenes. A Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection, and short lead-times.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SDAB-42-8K2X10K4

 
Part Number
SDAB-42-8K2X10K4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Rated torque range
(N•m)
Rated Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

SGD 65.37

1 Piece(s) 10 Day(s) or more 1081042.5585.01~10.0060.580000.52.8X10-5Both sides keywayK221K441.8

Loading...

  1. 1

Basic Information

Type Disc Type Application Servo Motor / Stepping Motor Features High accuracy / Backlash 0 / Small / Heat Resistant
Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Max. Rotational Speed Range(r/min) 4001~10000 Body Material Aluminum
Allowable Angular Misalignment(deg) 3 Product Category Coupling body Allowable Lateral Misalignment Range(mm) 0.41~1.0
Buffer Material Aluminum Disc Material Stainless Steel Operating Temperature Range(°C) -50::200

Please check the type/dimensions/specifications of the part SDAB-42-8K2X10K4 in the Long Disc-Shaped Coupling, Set Screw Type (Double Disc) series.

Similar Part Numbers

Part Number
SDAB-42-10K3X11
SDAB-42-10K3X11K4
SDAB-42-10K3X12
SDAB-42-8K2X11
SDAB-42-8K2X11K4
SDAB-42-8K2X12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Rated torque range
(N•m)
Rated Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

SGD 63.12

1 Piece(s) 10 Day(s) or more 10101142.5585.01~10.0060.580000.52.8X10-5One Side Key WayK331.4---

SGD 65.37

1 Piece(s) 10 Day(s) or more 10101142.5585.01~10.0060.580000.52.8X10-5Both sides keywayK331.4K441.8

SGD 63.12

1 Piece(s) 10 Day(s) or more 10101242.5585.01~10.0060.580000.52.8X10-5One Side Key WayK331.4---

SGD 63.12

1 Piece(s) 10 Day(s) or more 1081142.5585.01~10.0060.580000.52.8X10-5One Side Key WayK221---

SGD 65.37

1 Piece(s) 10 Day(s) or more 1081142.5585.01~10.0060.580000.52.8X10-5Both sides keywayK221K441.8

SGD 63.12

1 Piece(s) 10 Day(s) or more 1081242.5585.01~10.0060.580000.52.8X10-5One Side Key WayK221---

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)