(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Narrow Pillow Block Unit

Narrow Pillow Block Unit

Brand-name products provided by MISUMI-VONA are carefully-selected from the products of Asian manufacturers and offered based on customers' needs. Please select the right item for your individual usage environment. FSBEARING is made by a major Chinese manufacturing specializing in bearing related products. Since its founding in 1988, the company has carried out proactive capital investment and research and development, and is currently exporting its products to countries all over the world in areas such as Europe, North America, and Asia, where they are appreciated for their stable quality.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
UCPA203
UCPA204
UCPA205
UCPA206
UCPA207
UCPA208
UCPA209
UCPA210
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShaft Bore Dia. d
(Ø)
Mounting Height H
(mm)

SGD 11.09

1 Piece(s) 10 Day(s) or more 101730.2

SGD 9.47

1 Piece(s) 4 Day(s) or more 102030.2

SGD 10.49

1 Piece(s) 4 Day(s) or more 102536.5

SGD 13.92

1 Piece(s) 7 Day(s) or more 103042.9

SGD 17.62

1 Piece(s) 10 Day(s) or more 103547.6

SGD 21.14

1 Piece(s) 10 Day(s) or more 104049.2

SGD 24.95

1 Piece(s) 10 Day(s) or more 104554.2

SGD 32.29

1 Piece(s) 10 Day(s) or more 105057.2

Loading...

  1. 1

Basic Information

Unit, Type Bearing unit Bearing Unit, Type Pillow Type Unit Body Material Cast Iron
Bearing Inner Dia. Shape Cylindrical Bore Set Screw Type of Pillow Blocks Narrow Width Rolling Element Material Bearing Steel
Surface Treatment No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)