(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Toggle Clamp, Push-Pull Type, Straight Base, Bolt Size M10, Tightening Force 3,640 N

Toggle Clamp, Push-Pull Type, Straight Base, Bolt Size M10, Tightening Force 3,640 N
  • Volume Discount

MISUMI-VONA supplies carefully selected products made by leading Asian manufacturers, based on our customers' needs. Please select products according to your intended application. This product is made by a Taiwanese manufacturer, established in 1974, which mainly produces toggle clamps. As well as their own products, they supply OEM products for other manufacturers, and have expanded with manufacturing sites in Europe and North America. This manufacturer is a world leader in jig parts.

PDF

Japanese Only

Product appearance and dimensional drawing

Toggle Clamp - Push-Pull - Straight Base, Stroke 41.3 mm, Straight Handle, GH-36012M
Toggle Clamp - Push-Pull - Straight Base, Stroke 41.3 mm, Straight Handle, GH-36012M

Unit: mm

Specifications

Part No.Holding Capacity
(kg)
Plunger Stroke
(mm)
Handle Opens
(°)
Weight
(kg)
Spindle Supplied
GH-36012M36441.31800.77SA-105015
Part Number
GH-36012M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 43.61

1 Piece(s)Available 10 Day(s)

Loading...

  1. 1
 

Basic Information

Type Side Push Tightening Force(N) 3640 Attaching Method Flange Base
Body Material SS400 Clamp Screw fixation Clamp Screw Size M10
Clamp Screw Material SS400 Tightening Force (Range Selectable)(N) 3100~ Tip Screw Type Steel Bolt

Please check the type/dimensions/specifications of the part GH-36012M in the Toggle Clamp, Push-Pull Type, Straight Base, Bolt Size M10, Tightening Force 3,640 N series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)