(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

PLSM Fitting, Tee

PLSM Fitting, Tee

[Features]
• PLSM fittings are corrosion-resistant mechanical fittings that are developed based on the basic design of SGML fittings and are best suited for buried piping of municipal gas, LP gas, and so on.
• Can be used to join 4 different types of pipes, namely one-layer pipes (PLS pipes), two-layer pipes (PLP pipes), white gas pipes (SGP pipes), and polyethylene pipes (PE pipes), by simply changing the joining material.

Part Number

Configured Part Number is shown.

Part Number
PLSM-T-20
PLSM-T-25
PLSM-T-32
PLSM-T-40
PLSM-T-50
PLSM-T-80
PLSM-T-100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal A 1 Nominal B 1 Applicable Pipe O.D. 1
(mm)

-

1 Piece(s) 89 Day(s) or more 203/427.2

-

1 Piece(s) 89 Day(s) or more 25134

-

1 Piece(s) 89 Day(s) or more 321 1/442.7

-

1 Piece(s) 89 Day(s) or more 401 1/248.6

-

1 Piece(s) 89 Day(s) or more 50260.5

-

1 Piece(s) 14 Day(s) or more 80389.10

-

1 Piece(s) 14 Day(s) or more 1004114.30

Loading...

  1. 1

Basic Information

Type Fitting Material Steel Applicable Pipe Type Steel pipe / gas pipe
Applicable Fluid Gas Connection Type Pipe⇔Pipe, same diameters, plug-in type Connection Shape Tee
Fitting type Mechanical Joint Applicable Tube Size Type Steel pipe JIS size Material of Applicable Pipe Steel / Polyethylene
Max. Operating Pressure(MPa) 0.1 Surface Treatment Polyethylene Resin Divisions of Max. Operating Pressure(MPa) 1.0Mpa or Less

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)