(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

AK Type Support Unit (SQUARE TYPE FOR FIXTURE)

Part Number

Configured Part Number is shown.

 
Part Number
AK8-P5
AK10-C8
AK10-P0-C7
AK10-P5
AK12-C8
AK12-P0-C7
AK12-P5
AK15-C8
AK15-P5
AK20-C8
AK20-P0-C7
AK20-P5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShaft diameter
(Ø)
Bearing Grade Axis height
(mm)
Thickness
(mm)
Width
(mm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Opposite product model number (fixed side <=> support side) Degree of Protection Weight
(g)

SGD 109.73

1 Piece(s)Available 10 Day(s) or more 108P517205240181470ASGF-8C5190

SGD 87.21

1 Piece(s)Available 10 Day(s) or more 1010C825247063702744ASGF-10C8450

SGD 86.95

1 Piece(s)Available 10 Day(s) or more 1010P0-C725247063702744ASGF-10P0-C7450

SGD 118.62

1 Piece(s)Available 10 Day(s) or more 1010P525247063702744ASGF-10C5450

SGD 89.05

1 Piece(s)Available 4 Day(s) or more 1012C825247068603038ASGF-12C8440

SGD 87.74

1 Piece(s)Available 10 Day(s) or more 1012P0-C725247068603038ASGF-12P0-C7440

SGD 120.46

1 Piece(s)Available 10 Day(s) or more 1012P525247068603038ASGF-12C5440

SGD 102.92

1 Piece(s)Available 10 Day(s) or more 1015C830258073503430ASGF-15C8570

SGD 128.05

1 Piece(s)Available 10 Day(s) or more 1015P530258073503430ASGF-15C5570

SGD 155.01

1 Piece(s)Available 10 Day(s) or more 1020C8304295171508232ASGF-20C81400

SGD 128.54

1 Piece(s)Available 10 Day(s) or more 1020P0-C7304295171508232ASGF-20P0-C71400

SGD 195.85

1 Piece(s)Available 10 Day(s) or more 1020P5304295171508232ASGF-20C51400

Loading...

  1. 1

Basic Information

Type Fixed Side Shape Square type Mounting Method With Chamfer Mounting
Bearing Type Radial bearing single / Radial bearing double Surface Treatment Black Oxide Coating Support Material Steel

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)