(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

BF Type Support Unit (SQUARE TYPE FOR SUPPORT)

Part Number

Configured Part Number is shown.

 
Part Number
BF6
BF8
BF10
BF12
BF15
BF17
BF25
BF30
BF35
BF40
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShaft diameter
(Ø)
Axis height
(mm)
Thickness
(mm)
Width
(mm)
Opposite product model number (fixed side <=> support side) Weight
(g)

SGD 34.85

1 Piece(s) 4 Day(s) or more 106171452BSGK-6-P0-C7120

SGD 34.85

1 Piece(s) 8 Day(s) or more 106171452BSGK-8-P0-C7120

SGD 45.40

1 Piece(s) 8 Day(s) or more 108222060BSGK-10-P5260

SGD 47.85

1 Piece(s)Available 4 Day(s) or more 1010252060BSGK-12-P5270

SGD 49.08

1 Piece(s) 4 Day(s) or more 1015282070BSGK-15-P5310

SGD 55.22

1 Piece(s)Available 4 Day(s) or more 1017392386BSGK-17-P5680

SGD 76.98

1 Piece(s) 4 Day(s) or more 10254830106BSGK-25-P51340

SGD 98.37

1 Piece(s) 4 Day(s) or more 10305132128BSGK-30-P51880

SGD 114.29

1 Piece(s) 4 Day(s) or more 10355232140BSGK-35-P52080

SGD 147.21

1 Piece(s) 4 Day(s) or more 10406037160BSGK-40-P53100

Loading...

  1. 1

Basic Information

Type Support Side Shape Square type Mounting Method With Chamfer Mounting
Bearing Type Radial bearing single Surface Treatment Black Oxide Coating Support Material Steel

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)