(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

OLDHAM Type Coupling (SOH Series) (Part Numbers)

OLDHAM Type Coupling (SOH Series)

[Features]
・Electrical insulation effect, non-magnetic
・Absorption of excellent eccentricity and declination (slip phenomenon of middle disc and rounding effect of hub)
・Easy to assemble and replace
・ Minimization of axial load during unalignment
・Free flow, low bearing load
•Related Keywords: Sungil Machinery, Standard Coupling, Coupling / Shaft Joint

PDF

Part Number

Configured Part Number is shown.

SOH-16C-5K2X6

Part Number
SOH-16C-5K2X6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Rated torque range
(N•m)
Features Max. Rotational Speed Range
(r/min)
Body Material Rated Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Disc Material Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

SGD 23.55

1 Piece(s) 9 Day(s) or more 10561623.61.01~3.00Backlash 0 / Vibration Absorption / Small4001~10000Aluminum-1.510.41~1.08000PolyacetalAluminum0.13.7X10-7One Side Key WayK221---

Loading...

  1. 1

Basic Information

Type Oldham Type Application Standard / Stepping Motor Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment
Product Category Coupling body Operating Temperature Range(°C) -20::80

Please check the type/dimensions/specifications of the part SOH-16C-5K2X6 in the OLDHAM Type Coupling (SOH Series) series.

Similar Part Numbers

Part Number
SOH-16C-3X5
SOH-16C-3X5K2
SOH-16C-3X6
SOH-16C-5K2X6K2
SOH-16C-5K2X6K3
SOH-16C-5X5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Rated torque range
(N•m)
Features Max. Rotational Speed Range
(r/min)
Body Material Rated Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Disc Material Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

SGD 21.29

1 Piece(s) 8 Day(s) or more 10351623.61.01~3.00Backlash 0 / Small / Vibration Absorption4001~10000Aluminum-1.510.41~1.08000PolyacetalAluminum0.13.7X10-7No Keyway------

SGD 23.55

1 Piece(s) 9 Day(s) or more 10351623.61.01~3.00Backlash 0 / Small / Vibration Absorption4001~10000Aluminum-1.510.41~1.08000PolyacetalAluminum0.13.7X10-7One Side Key Way---K221

SGD 21.29

1 Piece(s) 8 Day(s) or more 10361623.61.01~3.00Backlash 0 / Small / Vibration Absorption4001~10000Aluminum-1.510.41~1.08000PolyacetalAluminum0.13.7X10-7No Keyway------

SGD 25.81

1 Piece(s) 9 Day(s) or more 10561623.61.01~3.00Backlash 0 / Small / Vibration Absorption4001~10000Aluminum-1.510.41~1.08000PolyacetalAluminum0.13.7X10-7Both sides keywayK221K221

SGD 25.81

1 Piece(s) 9 Day(s) or more 10561623.61.01~3.00Backlash 0 / Small / Vibration Absorption4001~10000Aluminum-1.510.41~1.08000PolyacetalAluminum0.13.7X10-7Both sides keywayK221K331.4

SGD 21.29

1 Piece(s) 6 Day(s) or more 10551623.61.01~3.00Backlash 0 / Small / Vibration Absorption4001~10000Aluminum-1.510.41~1.08000PolyacetalAluminum0.13.7X10-7No Keyway------

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)