(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Hex Socket Head Cap Screw, Nickel【2-4 Pieces Per Package】 (4979874836854)

Hex Socket Head Cap Screw, Nickel 4979874836854

Provides thermal treatment of alloy steel, increasing its strength. Use for general tightening of machinery, automobiles, etc. Also use it for fastening when greater strength than hex bolts is required. Nickel plated for improved corrosion resistance over fabric.

Part Number

Configured Part Number is shown.

4979874836854

Part Number
4979874836854
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipNominal of Thread (M) Length L (mm) JAN code Number of pieces
(pcs.)

SGD 6.08

4 Pieces Per Package

1 Pack(s) 8 Day(s) or more 62049798748368544

Loading...

  1. 1

Basic Information

Mounting Hole Shape Hex Socket Part Name Cap NI

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)