(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Wire Connection N Nail (Murata)【10 Pieces Per Package】

Wire Connection N Nail (Murata)

Type: Joint hardware for wood, joint hardware for wood. Type: Nail
· Product name: Wire connection N nail (Murata)
· Number contained in a packet: 10

Part Number

Configured Part Number is shown.

Part Number
4933067101327
4933067101334
4933067101341
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipJAN code Color Specifications The Diameter of Nails×Full Length
(mm)

SGD 29.40

10 Pieces Per Package

3 Pack(s) 10 Day(s) or more 4933067101327BlackMF-N502.75×50

SGD 49.08

10 Pieces Per Package

2 Pack(s) 10 Day(s) or more 4933067101334OrangeMF-N653.05×65

SGD 50.21

10 Pieces Per Package

2 Pack(s) 10 Day(s) or more 4933067101341GreenMF-N753.40×75

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Nails Part Name Wire Connecting N Nail Murata
Number of pieces(pcs.) 10

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)