(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stainless Steel Round Head Nail【40 Pieces Per Package】

Stainless Steel Round Head Nail

Made of rust resistant stainless steel, so it can be used in sink and bathroom areas, as well as high humidity areas.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

4979874472137

 
Part Number
4979874472137
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

SGD 2.64

40 Pieces Per Package

5 Pack(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Nails Part Name Stainless Steel Round Head Nail
JAN code 4979874472137 Number of pieces(pcs.) 40 Material Stainless Steel
Count×Total length (mm) #15×32

Please check the type/dimensions/specifications of the part 4979874472137 in the Stainless Steel Round Head Nail series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)