(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Seizing Nail【20 Pieces Per Package】

Seizing Nail

Made of iron with bright chromate plating. This nail has a large head and does not come out easily. Used with seizing boards, fiber boards, and other materials.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

4979874472557

 
Part Number
4979874472557
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

SGD 2.22

20 Pieces Per Package

5 Pack(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Nails Part Name Seizing Nail
JAN code 4979874472557 Number of pieces(pcs.) 20 Full Length(mm) 38

Please check the type/dimensions/specifications of the part 4979874472557 in the Seizing Nail series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)