(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Non-Flammable Pipe

Non-Flammable Pipe

Type / Ventilating opening / Ventilating type / Round
/ JAN code / 4979874018021
/ Qty (pcs) / 1 / Hole diameter / 150 mm
/ Specifications / Insert part length: 180 mm Allowance: 60 mm

Part Number

Configured Part Number is shown.

4979874018021

Part Number
4979874018021
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 84.98

1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Basic Information

Type Ventilating opening Vent Types Round Shape JAN code 4979874018021
Number of pieces(pcs.) 1 Hole diameter 150mm Specifications Length of Insertion part: 150mm, Projection: 36mm

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)