(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

J-Type Metal Fitting, Black

J-Type Metal Fitting, Black

Available in 4 sizes to match the thickness of items to be mounted, and all sizes have the same hole shape, so the same screws can be used for different sizes. Used for mounting or wood and as reinforcing hardware.

Part Number

Configured Part Number is shown.

Part Number
4979874879332
4979874879349
4979874879356
4979874879363
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipJAN code Mount Holding Width
(mm)

SGD 7.20

5 Piece(s) 10 Day(s) 497987487933220

SGD 7.50

5 Piece(s) 10 Day(s) 497987487934930

SGD 9.00

5 Piece(s) 10 Day(s) 497987487935640

SGD 9.30

5 Piece(s) 10 Day(s) 497987487936350

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Metal fold, L-shaped hardware Number of pieces(pcs.) 1
Material Iron Color Black

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)