(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Double-Sided Corner Metal Bracket ZU

Double-Sided Corner Metal Bracket ZU

Made of iron with bright chromate plating. Connection and reinforcement hardware for wood.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
4979874034908
4979874034915
4979874034922
4979874034939
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipJAN code Width × Overall Length
(mm)

SGD 9.80

6 Piece(s) 14 Day(s) 497987403490832×90×90

SGD 11.30

6 Piece(s) 14 Day(s) 497987403491532×120×120

SGD 14.20

6 Piece(s) 14 Day(s) 497987403492232×150×150

SGD 17.30

6 Piece(s) 14 Day(s) 497987403493932×200×200

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Metal fold, L-shaped hardware Part Name Two-Sided Corner Protector ZU
Number of pieces(pcs.) 1 Material Iron Bright Chromate Plating The number of holes 6
Hole diameter 4.5 Plate Thickness(mm) 4.5 Count×Total length (mm) 0

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)