(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Multi-Purpose Metal Bracket, Black

Multi-Purpose Metal Bracket, Black

[Features]
· Cation electrodeposition coating (black) provides resistance to rust and scratches.
· Mounting metal fittings for wood decks, shelves, and other items made from 2 × 4 planks.

Part Number

Configured Part Number is shown.

4979874862860

Part Number
4979874862860
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 4.27

4 Piece(s) 14 Day(s)

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Metal fold, L-shaped hardware Part Name G - Universal Bracket, Black
JAN code 4979874862860 Number of pieces(pcs.) 1 Material Iron
Color Black Size(mm) 94×75×30 Count×Total length (mm) 0

Please check the type/dimensions/specifications of the part 4979874862860 in the Multi-Purpose Metal Bracket, Black series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)