(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Reinforcing Metal Fitting, Black, Twist

Reinforcing Metal Fitting, Black, Twist

Can be used as reinforcing hardware for a variety of locations.

[Features]
· Made from iron, with a cation electrodeposition coating (acrylic coating) that provides weather resistance.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

4979874007810

Part Number
4979874007810
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 6.89

5 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Twisted/Folding Hardware Part Name Auxiliary Metal Fittings Chrome NO11
JAN code 4979874007810 Number of pieces(pcs.) 1 Material Iron
Color Black Width × Overall Length(mm) 25×100 The number of holes 6
Plate Thickness(mm) 2.6 Large Hole Diameter(mm) M10 Small Hole Diameter(mm) 4
Count×Total length (mm) 0

Please check the type/dimensions/specifications of the part 4979874007810 in the Reinforcing Metal Fitting, Black, Twist series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)