(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Reinforcing Metal Fitting, Black, V-Shape

Reinforcing Metal Fitting, Black, V-Shape

Made from iron, with a cation electrodeposition coating (acrylic coating) that provides weather resistance. Can be used as reinforcing hardware in a variety of places.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

4979874007759

Part Number
4979874007759
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 4.69

5 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Metal fold, L-shaped hardware Part Name Auxiliary Metal Fittings Chrome NO5
JAN code 4979874007759 Number of pieces(pcs.) 1 Material Iron
Color Black Width × Overall Length(mm) 25×39×39 The number of holes 10
Plate Thickness(mm) 2.6 Large Hole Diameter(mm) M10 Small Hole Diameter(mm) 4
Count×Total length (mm) 0

Please check the type/dimensions/specifications of the part 4979874007759 in the Reinforcing Metal Fitting, Black, V-Shape series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)