(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Reinforcing Metal Fitting I

Reinforcing Metal Fitting I

Made of chrome plated iron. Can be used as reinforcing hardware for a variety of locations.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
4979874007285
4979874007292
4979874007308
4979874007315
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPart Name JAN code Width × Overall Length
(mm)
The number of holes Plate Thickness
(mm)

SGD 14.31

5 Piece(s) 14 Day(s) Auxiliary Metal Fittings Chrome NO1497987400728525×400223.2

SGD 10.93

5 Piece(s) 14 Day(s) Auxiliary Metal Fittings Chrome NO2497987400729225×300163.2

SGD 5.71

5 Piece(s) 14 Day(s) Auxiliary Metal Fittings Chrome NO3497987400730825×150112.6

SGD 3.85

5 Piece(s) 14 Day(s) Auxiliary Metal Fittings Chrome NO4497987400731525×100102.6

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Stripe Hard Ironmongery Plate Number of pieces(pcs.) 1
Material Steel Chrome Plating Large Hole Diameter(mm) M10 Small Hole Diameter(mm) 4
Count×Total length (mm) 0

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)