(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Reinforcing Metal Fitting A

Reinforcing Metal Fitting A

Made of chrome plated iron. Can be used as reinforcing hardware for a variety of locations.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

4979874007476

Part Number
4979874007476
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 6.74

5 Piece(s) 14 Day(s)

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Twisted/Folding Hardware Part Name Auxiliary Metal Fittings Chrome NO21
JAN code 4979874007476 Number of pieces(pcs.) 1 Material Steel Chrome Plating
The number of holes 11 Plate Thickness(mm) 2.6 Large Hole Diameter(mm) M10
Small Hole Diameter(mm) 4 b Hole Diameter(mm) 8 Count×Total length (mm) 0

Please check the type/dimensions/specifications of the part 4979874007476 in the Reinforcing Metal Fitting A series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)