(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Wide Metal Bracket A1 (Part Numbers)

Wide Metal Bracket A1

Type: Joint hardware for wood, joint hardware for wood. Type: Metal bracket, L-shaped hardware
· Number contained in a packet: 1
· Size (mm): 90 × 90 × 65 · Count x length (mm): 0

Part Number

Configured Part Number is shown.

Part Number
4979874042118
4979874845832
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPart Name JAN code Color

SGD 4.90

10 Piece(s) 14 Day(s) G-wide angle bracket A14979874042118-

SGD 5.99

10 Piece(s) 10 Day(s) G-wide angle bracket A1 black4979874845832Black

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Metal fold, L-shaped hardware Number of pieces(pcs.) 1
Size(mm) 90×90×65 Count×Total length (mm) 0

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)