(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Wide Angled Bracket

Wide Angled Bracket

Type: Joint hardware for wood, joint hardware for wood. Type: Metal bracket, L-shaped hardware
· Product name: Wide angled bracket
· Number contained in a packet: 1
· Material: Iron · Count x length (mm): 0

Part Number

Configured Part Number is shown.

Part Number
4979874872791
4979874872807
4979874872814
4979874872821
4979874872838
4979874872845
4979874872852
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipJAN code Size
(mm)

SGD 8.90

5 Piece(s) 10 Day(s) 49798748727913.2×45×90

SGD 9.50

5 Piece(s) 10 Day(s) 49798748728073.2×45×120

SGD 8.43

5 Piece(s) 14 Day(s) 49798748728143.2×45×150

SGD 13.70

5 Piece(s) 10 Day(s) 49798748728213.2×45×180

SGD 15.90

5 Piece(s) 10 Day(s) 49798748728383.2×45×210

SGD 17.80

5 Piece(s) 10 Day(s) 49798748728453.2×45×240

SGD 15.70

5 Piece(s) 14 Day(s) 49798748728523.2×45×300

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Metal fold, L-shaped hardware Part Name Wide Angle
Number of pieces(pcs.) 1 Material Iron Count×Total length (mm) 0

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)