(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Extra Thick Metal Bracket

Extra Thick Metal Bracket

Made of iron with bright chromate plating. Connection and reinforcement hardware for wood.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
4979874006097
4979874006103
4979874006110
4979874006127
4979874006134
4979874006141
4979874006158
4979874017963
4979874415790
4979874415806
4979874418159
4979874418166
4979874427656
4979874432490
4979874432506
4979874824462
4979874824479
4979874824486
4979874824493
4979874824509
4979874824516
4979874824523
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPart Name JAN code Material Color Width × Overall Length
(mm)
The number of holes Hole diameter Plate Thickness
(mm)

SGD 2.30

20 Piece(s) 10 Day(s) Extra-Thick Bracket4979874006097Iron Bright Chromate Plating-16×3544.33

SGD 2.20

20 Piece(s) 10 Day(s) Extra-Thick Bracket4979874006103Iron Bright Chromate Plating-16×4544.33

SGD 2.10

20 Piece(s) 14 Day(s) Extra-Thick Bracket4979874006110Iron Bright Chromate Plating-16×6044.33

SGD 3.50

10 Piece(s) 14 Day(s) Extra-Thick Bracket4979874006127Iron Bright Chromate Plating-16×7545.34.5

SGD 4.20

10 Piece(s) 14 Day(s) Extra-Thick Bracket4979874006134Iron Bright Chromate Plating-16×9045.34.5

SGD 5.20

5 Piece(s) 14 Day(s) Extra-Thick Bracket4979874006141Iron Bright Chromate Plating-16×12045.34.5

SGD 6.50

5 Piece(s) 14 Day(s) Extra-Thick Bracket4979874006158Iron Bright Chromate Plating-16×15065.34.5

SGD 1.70

20 Piece(s) 10 Day(s) Extra-Thick Bracket4979874017963Iron Bright Chromate Plating-16×30--..

SGD 2.00

10 Piece(s) 14 Day(s) Extra-Thick Bracket4979874415790Iron Bright Chromate Plating-16×20---

SGD 1.90

10 Piece(s) 14 Day(s) Extra-Thick Bracket4979874415806Iron Bright Chromate Plating-16×25---

SGD 4.40

10 Piece(s) 10 Day(s) Extra Thick Bracket, White4979874418159IronWhite16×2024.0±0.23

SGD 4.40

10 Piece(s) 10 Day(s) Extra Thick Bracket, White4979874418166IronWhite16×2524.0±0.23

SGD 3.30

10 Piece(s) 14 Day(s) Extra Thick Bracket, White4979874427656IronWhite16×3544.0±0.23

SGD 4.40

10 Piece(s) 14 Day(s) Extra Thick Bracket, White4979874432490IronWhite16×4544.0±0.23

SGD 4.80

10 Piece(s) 14 Day(s) Extra Thick Bracket, White4979874432506IronWhite16×6044.0±0.23

SGD 7.10

10 Piece(s) 14 Day(s) Extra Thick Bracket, White4979874824462IronWhite16×7545.3±0.24.3

SGD 4.40

10 Piece(s) 10 Day(s) Extra Thick Bracket, Black4979874824479IronBlack16×2024.0±0.23

SGD 4.40

10 Piece(s) 10 Day(s) Extra Thick Bracket, Black4979874824486IronBlack16×2524.0±0.23

SGD 3.60

10 Piece(s) 14 Day(s) Extra Thick Bracket, Black4979874824493IronBlack16×3544.0±0.23

SGD 4.40

10 Piece(s) 14 Day(s) Extra Thick Bracket, Black4979874824509IronBlack16×4544.0±0.23

SGD 4.80

10 Piece(s) 14 Day(s) Extra Thick Bracket, Black4979874824516IronBlack16×6044.0±0.23

SGD 8.40

10 Piece(s) 10 Day(s) Extra Thick Bracket, Black4979874824523IronBlack16×7545.3±0.24.3

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Metal fold, L-shaped hardware Number of pieces(pcs.) 1
Count×Total length (mm) 0

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)