(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Multi-Hole Angled Bracket (Single-Sided)

Multi-Hole Angled Bracket (Single-Sided)

[Features]
· Since there are only holes on one side, this bracket is comparatively stronger than a double-sided model. Used for piping support.
*Cannot be used facing down.

Part Number

Configured Part Number is shown.

Part Number
4979874011893
4979874011909
4979874011916
4979874011923
4979874011930
4979874011947
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipJAN code Size
(mm)

SGD 14.69

5 Piece(s) 10 Day(s) 4979874011893150×100

SGD 14.82

5 Piece(s) 10 Day(s) 4979874011909150×150

SGD 17.68

5 Piece(s) 10 Day(s) 4979874011916200×150

SGD 19.93

5 Piece(s) 10 Day(s) 4979874011923300×200

SGD 24.06

5 Piece(s) 10 Day(s) 4979874011930400×250

SGD 31.01

5 Piece(s) 10 Day(s) 4979874011947500×300

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Metal fold, L-shaped hardware Part Name Multi-Orifice Angle, One Side
Number of pieces(pcs.) 1 Count×Total length (mm) 0

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)