(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Curved Plate, Black Z

Curved Plate, Black Z

Can be used as reinforcing hardware for a variety of locations.

[Features]
· Made from iron, with a cation electrodeposition coating (acrylic coating) that provides weather resistance.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
4979874008053
4979874008060
4979874008077
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPart Name JAN code Width × Overall Length
(mm)
Plate Thickness
(mm)

SGD 6.15

5 Piece(s) 10 Day(s) Auxiliary bracket ( black ) NO62497987400805316×28×36×1959

SGD 4.55

5 Piece(s) 14 Day(s) Auxiliary bracket ( black ) NO63497987400806016×28×38×955

SGD 4.62

5 Piece(s) 10 Day(s) Auxiliary bracket ( black ) NO64497987400807716×28×36×283

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Twisted/Folding Hardware Number of pieces(pcs.) 1
Material Iron Color Black The number of holes 3
Hole diameter 6.5 Count×Total length (mm) 0

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)